Core Drill Bit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3465000
3470000
3471000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Material suitability Product size (length)
(mm)
Product type Working length
(mm)

18.09 €

1 Available 6 Days 67Masonry|Stone-Core drill bit55

16.80 €

1 6 Days 73Masonry|Stone-Core drill bit55

4.48 €

1 6 Days --140Center drill bit-

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal

Tech Support