Hand tap, Finish tap (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

230 020-3

Part Number
230 020-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Screw Types Meter Screw size (Nominal) M2 Tool Material Type High-speed steel
Tap Type Hand Tap Bore type For tapping through and blind holes DIN standard DIN 352
Thread handedness Right hand cutting Type (tap & die) Finish tap

This page is Hand tap, Finish tap, part number 230 020-3.
You can find the detail information about specifications and dimensions on part number 230 020-3.

Tech Support