Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
APBLMZ40V25HPET |
APBLMZ40X25HPET |
APBLMZ68B25HP |
APBLMZA25HP |
APBLMZB25HP |
APBRMZ40V25HPET |
APBRMZ40X25HPET |
APBRMZ68B25HP |
APBRMZA25HP |
APBRMZB25HP |
APBTNEMZ68A25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,154.31 € | 1 | Quote | Left-hand | 4.1 | HF = 25.00 mm / OAH = 100.00 mm | WF = 62.00 | MZ40V | OAW = 150.00 | LF = 123.00 | Yes | ||
2,154.31 € | 1 | Quote | Left-hand | 5.5 | HF = 25.00 mm / OAH = 100.00 mm | WF = 56.00 | MZ40X | OAW = 132.00 | LF = 130.00 | Yes | ||
- | 1 | 5 Days | Left-hand | 5.25 | HF = 25.00 mm / OAH = 100.00 mm | WF = 84.00 | Mazak CBI 68B - ø 68.00 mm | OAW = 176.00 | LF = 80.00 | Yes | ||
- | 1 | 5 Days | Left-hand | 2.7 | HF = 25.00 mm / OAH = 104.00 mm | WF = 27.00 | MZ-A | OAW = 115.00 | LF = 47.00 | Yes | ||
- | 1 | 5 Days | Left-hand | 3.2 | HF = 25.00 mm / OAH = 114.00 mm | WF = 27.00 | MZ-B | OAW = 125.00 | LF = 33.00 | Yes | ||
2,154.31 € | 1 | Quote | Right-hand | 4.1 | HF = 25.00 mm / OAH = 100.00 mm | WF = 62.00 | MZ40V | OAW = 150.00 | LF = 123.00 | Yes | ||
2,154.31 € | 1 | Quote | Right-hand | 5.5 | HF = 25.00 mm / OAH = 100.00 mm | WF = 56.00 | MZ40X | OAW = 132.00 | LF = 130.00 | Yes | ||
- | 1 | 5 Days | Right-hand | 5.25 | HF = 25.00 mm / OAH = 100.00 mm | WF = 84.00 | Mazak CBI 68B - ø 68.00 mm | OAW = 176.00 | LF = 80.00 | Yes | ||
- | 1 | 5 Days | Right-hand | 2.7 | HF = 25.00 mm / OAH = 104.00 mm | WF = 27.00 | MZ-A | OAW = 115.00 | LF = 47.00 | Yes | ||
- | 1 | 5 Days | Right-hand | 3.2 | HF = 25.00 mm / OAH = 114.00 mm | WF = 27.00 | MZ-B | OAW = 125.00 | LF = 33.00 | Yes | ||
- | 1 | 5 Days | No-hand | 3.6 | - | 85 | Mazak CBI 68A – ø 68.00 mm | 115 | - | No |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
Tool chuck / socket size | Blade size 25 | eClass-5.1 | 21021103 | Type | Adapter for inserts |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |