SANDVIK CoroTap 100 Cutting Tap with Straight Flutes (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E053M3
E053M4
E053M5
E053M6
E053M8
E053M10
E053M12
E053M14
E053M16
E053M20
E054M8X1.0
E054M10X1.0
E054M10X1.25
E054M12X1.0
E054M12X1.5
E054M12X1.25
E054M14X1.5
E054M14X1.25
E054M16X1.5
E0591/2
E0591/4
E0593/4
E0593/8
E0595/8
E0595/16
E352M3
E352M4
E352M5
E352M6
E352M8
E352M10
E353M12
E353M14
E353M16
E4161
E4161/2
E4161/4
E4161/8
E4163/4
E4163/8
ES03KM6
ES03KM8
T100-KM100AB-M10X125D210
T100-KM101AF-5/8 D210
T100-KM101AF-7/8 D210
T100-KM102AF-5/16 D210
T100-KM103AA-M18 D210
T100-KM103AE-7/16 D210
T100-KM105AA-M14 D210
T100-KM105AB-M12X150D210
T100-KM107AE-7/16 D210
T100KM100AAM6D210
T100KM100AAM8D210
T100KM100AAM10D210
T100KM100ABM10X100D210
T100KM100AE14D210
T100KM100AE38D210
T100KM100AE516D210
T100KM100AF14D210
T100KM100AF38D210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
Tolerance ISO application Grade Shank diameter Cut end shape Square head a Coolant d1 nominal Type designation Recommended thread depth ISO N ISO K Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension

-

1 5 Days MeterM3480.0066HXK-3.15 x 2.50C 2 - 32.5-n/sE0532 x D-° K12.52.5Without coolant supply53ISO 529n/s

-

1 5 Days MeterM4530.0076HXK-4.00 x 3.15C 2 - 33.15-n/sE0532 x D-° K143.3Without coolant supply64ISO 529n/s

-

1 5 Days MeterM5580.016HXK-5.00 x 4.00C 2 - 34-n/sE0532 x D-° K114.2Without coolant supply74ISO 529n/s

-

1 5 Days MeterM6660.0156HXK-6.30 x 5.00C 2 - 35-n/sE0532 x D-° K135Without coolant supply84ISO 529n/s

-

1 5 Days MeterM8720.0276HXK-8.00 x 6.30C 2 - 36.3-n/sE0532 x D-° K166.8Without coolant supply94ISO 529n/s

-

1 5 Days MeterM10800.0436HXK-10.00 x 8.00C 2 - 38-n/sE0532 x D-° K188.5Without coolant supply114ISO 529n/s

-

1 5 Days MeterM12890.0496HXK-9.00 x 7.10C 2 - 37.1-n/sE0532 x D-° K2210.3Without coolant supply104ISO 529n/s

-

1 5 Days MeterM14950.0716HXK-11.20 x 9.00C 2 - 39-n/sE0532 x D-° K2412Without coolant supply124ISO 529n/s

-

1 5 Days MeterM161020.0986HXK-12.50 x 10.00C 2 - 310-n/sE0532 x D-° K2414Without coolant supply134ISO 529n/s

-

1 5 Days MeterM201120.1416HXK-14.00 x 11.20C 2 - 311.2-n/sE0532 x D-° K2917.5Without coolant supply144ISO 529n/s

-

1 5 Days MeterMF8720.0276HXK-8.00 x 6.30C 2 - 36.3-n/sE0542 x D-° K167Without coolant supply94ISO 529n/s

-

1 5 Days MeterMF10800.0436HXK-10.00 x 8.00C 2 - 38-n/sE0542 x D-° K189Without coolant supply114ISO 529n/s

-

1 5 Days MeterMF10800.0436HXK-10.00 x 8.00C 2 - 38-n/sE0542 x D-° K188.8Without coolant supply114ISO 529n/s

-

1 5 Days MeterMF12890.0496HXK-9.00 x 7.10C 2 - 37.1-n/sE0542 x D-° K2211Without coolant supply104ISO 529n/s

-

1 5 Days MeterMF12890.056HXK-9.00 x 7.10C 2 - 37.1-n/sE0542 x D-° K2210.5Without coolant supply104ISO 529n/s

-

1 5 Days MeterMF12890.056HXK-9.00 x 7.10C 2 - 37.1-n/sE0542 x D-° K2210.8Without coolant supply104ISO 529n/s

-

1 5 Days MeterMF14950.0716HXK-11.20 x 9.00C 2 - 39-n/sE0542 x D-° K2412.5Without coolant supply124ISO 529n/s

-

1 5 Days MeterMF14950.0716HXK-11.20 x 9.00C 2 - 39-n/sE0542 x D-° K2412.8Without coolant supply124ISO 529n/s

-

1 5 Days MeterMF161020.0986HXK-12.50 x 10.00C 2 - 310-n/sE0542 x D-° K2414.5Without coolant supply134ISO 529n/s

-

1 5 Days UnifiedUNC 1/2890.0512BK-9.00 x 7.10C 2 - 37.1-12.7E0592 x D-° K2210.8Without coolant supply104ISO 52935

-

1 5 Days UnifiedUNC 1/4660.0162BK-6.30 x 5.00C 2 - 35-6.35E0592 x D-° K135.1Without coolant supply84ISO 52925

-

1 5 Days UnifiedUNC 3/41120.1382BK-14.00 x 11.20C 2 - 311.2-19.05E0592 x D-° K2916.5Without coolant supply144ISO 52912.5

-

1 5 Days UnifiedUNC 3/8800.0422BK-10.00 x 8.00C 2 - 38-9.53E0592 x D-° K188Without coolant supply114ISO 52930

-

1 5 Days UnifiedUNC 5/81020.0982BK-12.50 x 10.00C 2 - 310-15.88E0592 x D-° K2413.5Without coolant supply134ISO 52939

-

1 5 Days UnifiedUNC 5/16720.0282BK-8.00 x 6.30C 2 - 36.3-7.94E0592 x D-° K166.6Without coolant supply94ISO 52930

-

1 5 Days MeterM3560.0076HN-3.50 x 2.70C 2 - 32.7-n/sE3522 x D° N-93Without coolant supplyn/s3DIN 37118

-

1 5 Days MeterM4630.0096HN-4.50 x 3.40C 2 - 33.4-n/sE3522 x D° N-124Without coolant supplyn/s3DIN 37121

-

1 5 Days MeterM5700.0146HN-6.00 x 4.90C 2 - 34.9-n/sE3522 x D° N-135Without coolant supplyn/s3DIN 37125

-

1 5 Days MeterM6800.026HN-6.00 x 4.90C 2 - 34.9-n/sE3522 x D° N-15TD = 6.00Without coolant supplyn/s3DIN 37130

-

1 5 Days MeterM8900.0336HN-8.00 x 6.20C 2 - 36.2-n/sE3522 x D° N-18TD = 8.00Without coolant supplyn/s3DIN 37135

-

1 5 Days MeterM101000.0546HN-10.00 x 8.00C 2 - 38-n/sE3522 x D° N-2010Without coolant supplyn/s3DIN 37139

-

1 5 Days MeterM121100.0596HN-9.00 x 7.00C 2 - 37-n/sE3532 x D° N-2312Without coolant supplyn/s3DIN 37183

-

1 5 Days MeterM141100.046HN-11.00 x 9.00C 2 - 39-n/sE3532 x D° N-2514Without coolant supplyn/s4DIN 37181

-

1 5 Days MeterM161100.0946HN-12.00 x 9.00C 2 - 39-n/sE3532 x D° N-2516Without coolant supplyn/s4DIN 37168

343.11 €

1 5 Days WhitworthG 1"1600.636StandardK-25.00 x 20.00C 2 - 320-33.25E4162 x D-° K3030.75Without coolant supply236DIN 5156n/s

98.03 €

1 5 Days WhitworthG 1/21250.2StandardK-16.00 x 12.00C 2 - 312-20.96E4162 x D-° K2419Without coolant supply155DIN 515639

62.48 €

1 5 Days WhitworthG 1/41000.074StandardK-11.00 x 9.00C 2 - 39-13.16E4162 x D-° K2111.8Without coolant supply124DIN 515635

37.60 €

1 5 Days WhitworthG 1/8900.032StandardK-7.00 x 5.50C 2 - 35.5-9.73E4162 x D-° K208.8Without coolant supply84DIN 515635

186.92 €

1 5 Days WhitworthG 3/41400.367StandardK-20.00 x 16.00C 2 - 316-26.44E4162 x D-° K2824.5Without coolant supply196DIN 5156n/s

63.89 €

1 5 Days WhitworthG 3/81000.132StandardK-12.00 x 9.00C 2 - 39-16.66E4162 x D-° K2115.25Without coolant supply125DIN 5156n/s

36.14 €

1 5 Days MeterM6800.026HXK-6.00 x 4.90E 1.5 - 24.9-n/sES03K2 x D-° K14.5TD = 6.00Without coolant supplyn/s4DIN 37130

41.20 €

1 5 Days MeterM8900.0256HXK-8.00 x 6.20E 1.5 - 26.2-n/sES03K2 x D-° K18.1TD = 8.00Without coolant supplyn/s4DIN 37135

-

1 Quote MeterMF101000.0066HXKD2109.68 x 7.26C 2 - 3-Non/sT100-KM2.5 x D-KTHL = 20.60TD = 10.00Without coolant supplyn/s5DIN 374LU = 38.00

-

1 Quote UnifiedUNF 5/81000.0972BXKD21012.19 x 9.14C 2 - 3--n/sT100-KM2.5 x D-KTHL = 23.00TD = 15.88Without coolant supplyn/s5DIN 2184-1LU = 55.70

-

1 Quote UnifiedUNF 7/81250.2432BXKD21017.70 x 13.28C 2 - 3--n/sT100-KM2.5 x D-KTHL = 25.00TD = 22.23Without coolant supplyn/s5DIN 2184-1LU = 75.95

-

1 Quote UnifiedUNF 5/16900.0332BXKD2108.08 x 6.05E 1.5 - 2--n/sT100-KM2.5 x D-KTHL = 18.70TD = 7.94Without coolant supplyn/s5DIN 2184-1LU = 33.50

-

1 Quote MeterM181250.086HXKD21013.77 x 10.31E 1.5 - 2-Non/sT100-KM2.5 x D-KTHL = 30.00TD = 18.00Without coolant supplyn/s5DIN 376LU = 79.10

-

1 Quote UnifiedUNC 7/161000.0462BXKD2108.20 x 6.15E 1.5 - 2-Non/sT100-KM2.5 x D-KTHL = 20.00TD = 11.11Without coolant supplyn/s5DIN 2184-1LU = 72.70

-

1 Quote MeterM141100.026HXKD21010.90 x 8.18C 2 - 3-Yesn/sT100-KM2.5 x D-KTHL = 23.00TD = 14.00Internal coolant supplyn/s5DIN 376LU = 80.30

-

1 Quote MeterMF121000.0586HXKD2109.32 x 6.99C 2 - 3-Yesn/sT100-KM2.5 x D-KTHL = 23.00TD = 12.00Internal coolant supplyn/s5DIN 374LU = 71.90

-

1 Quote UnifiedUNC 7/161000.0462BXKD2108.20 x 6.15E 1.5 - 2-Yesn/sT100-KM2.5 x D-KTHL = 20.00TD = 11.11Internal coolant supplyn/s5DIN 2184-1LU = 72.70

39.75 €

1 Quote MeterM6800.026HXKD2106.48 x 4.85C 2 - 3-Non/sT100-KM2.5 x D-KTHL = 15.60TD = 6.00Without coolant supplyn/s5DIN 371LU = 25.00

45.35 €

1 Quote MeterM8900.0346HXKD2108.08 x 6.05C 2 - 3-Non/sT100-KM2.5 x D-KTHL = 18.70TD = 8.00Without coolant supplyn/s5DIN 371LU = 33.50

55.08 €

1 Quote MeterM101000.0556HXKD2109.68 x 7.26C 2 - 3-Non/sT100-KM2.5 x D-KTHL = 20.60TD = 10.00Without coolant supplyn/s5DIN 371LU = 38.00

66.88 €

1 Quote MeterMF10900.0516HXKD2109.68 x 7.26C 2 - 3-Non/sT100-KM2.5 x D-KTHL = 20.60TD = 10.00Without coolant supplyn/s5DIN 374LU = 38.00

50.68 €

1 Quote UnifiedUNC 1/4800.0192BXKD2106.48 x 4.85C 2 - 3-Non/sT100-KM2.5 x D-KTHL = 15.60TD = 6.35Without coolant supplyn/s5DIN 2184-1LU = 25.00

76.60 €

1 Quote UnifiedUNC 3/81000.052BXKD2109.68 x 7.26C 2 - 3--n/sT100-KM2.5 x D-KTHL = 20.60TD = 9.53Without coolant supplyn/s5DIN 2184-1LU = 38.00

64.88 €

1 Quote UnifiedUNC 5/16900.0332BXKD2108.08 x 6.05C 2 - 3-Non/sT100-KM2.5 x D-KTHL = 18.70TD = 7.94Without coolant supplyn/s5DIN 2184-1LU = 33.50

55.25 €

1 Quote UnifiedUNF 1/4800.0192BXKD2106.48 x 4.85C 2 - 3--n/sT100-KM2.5 x D-KTHL = 15.60TD = 6.35Without coolant supplyn/s5DIN 2184-1LU = 25.00

83.91 €

1 Quote UnifiedUNF 3/8900.052BXKD2109.68 x 7.26C 2 - 3--n/sT100-KM2.5 x D-KTHL = 20.60TD = 9.53Without coolant supplyn/s5DIN 2184-1LU = 38.00

Loading...

Basic information

Through bore / blind hole Through bore and blind hole Customs tariff — weight per 1 Drill type Screw tap
Customs tariff — weight unit kg Customs tariff — item number 82074010 eClass-5.1 21010210
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support