Application: For high torque transfer with minimal effort.
Handle: Wiha Classic T-handle.
Blade: Chrome-vanadium steel, through hardened, nickel-plated.
For applications in mechanics
Overlength with reinforced blade.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
00917
Part Number
|
---|
00917 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | Handle diameter (mm) | Handle width (T-handle) (mm) | Hexagon head | Side drive, T-handle (mm) | VDE article | Blister pack | Internal hexagon (mm) | Technisches Gewicht (g) | Colour | Length T-handle blade | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.80 € | 10 | 7 Days | 182 | 32 | 100 | No | 32 | 100 | - | 5 | 150 | 182 | 150 | No |
Loading...
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
This page is L-Key with T-Handle, Hexagon, Brilliant Nickel-Plated, part number 00917.
You can find the detail information about specifications and dimensions on part number 00917.
Configure
Basic Attributes
Blister pack
Type
Overall length(mm)
Handle diameter(mm)
Handle width (T-handle)(mm)
Hexagon head
Side drive, T-handle(mm)
VDE article
Internal hexagon(mm)
Technisches Gewicht(g)
Colour
Length T-handle blade
Height(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
00907 |
00908 |
00909 |
00918 |
00919 |
00921 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (mm) | Handle diameter (mm) | Handle width (T-handle) (mm) | Hexagon head | Side drive, T-handle (mm) | VDE article | Blister pack | Internal hexagon (mm) | Technisches Gewicht (g) | Colour | Length T-handle blade | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.70 € | 10 | 3 Days | 226 | 26 | 80 | - | - | No | No | 2.5 | - | - | 200 | - | |||
3.12 € | 10 | 7 Days | 126 | 26 | 80 | No | 26 | 80 | - | 3 | 100 | 126 | 100 | No | |||
3.35 € | 10 | 7 Days | 176 | 26 | 80 | No | 26 | 80 | - | 3 | 150 | 176 | 150 | No | |||
4.80 € | 10 | 3 Days | 232 | 32 | 100 | - | - | No | No | 5 | - | - | 200 | - | |||
8.24 € | 10 | 3 Days | 382 | 32 | 100 | - | - | No | No | 5 | - | - | 350 | - | |||
3.99 € | 10 | 7 Days | 132 | 32 | 100 | No | 32 | 100 | - | 6 | 100 | 132 | 100 | No |