Classic Circlip Pliers for Outer Rings (Shafts), Angled

Classic Circlip Pliers for Outer Rings (Shafts), Angled

Application: For fitting / removing circlips externally to / from shafts or axles.

DIN ISO 5254.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26794
26795
26796
26797
29429
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Suitable for shaft diameters of Weight
(g)

15.22 €

30 3 Days 267943-10 mm90

14.40 €

30 3 Days 2679510-25 mm90
-

15.77 €

30 3 Days 2679619-60 mm155
-

17.47 €

25 3 Days 2679740-100 mm260
-

29.84 €

15 3 Days 2942985-140 mm455

Loading...

  1. 1

Basic information

Material Chrome moly vanadium steel DIN standard DIN 5254-B Product type Circlip pliers
Suitable for Outer rings Tip shape 90° angle

Tech Support