Classic Circlip Pliers for Inner Rings (Holes), Straight (26783)

Classic Circlip Pliers for Inner Rings (Holes), Straight 26783

Product Details:

Manufacturer part number: 26783

Brand: WIHA

Price: 12.71

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 26783

Matching bore diameter: 19-60 mm

Weight: 155 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26783

Part Number
26783
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Matching bore diameter Weight
(g)

12.71 €

35 3 Days 2678319-60 mm155

Loading...

  1. 1

Basic information

Material Chrome moly vanadium steel DIN standard DIN 5256-C Product type Circlip pliers
Suitable for Inner rings Tip shape Straight

This page is Classic Circlip Pliers for Inner Rings (Holes), Straight, part number 26783.
You can find the detail information about specifications and dimensions on part number 26783.

Variation of this product

Part Number
26784
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Matching bore diameter Weight
(g)

14.64 €

30 3 Days 2678440-100 mm245

Tech Support