Application: For absolutely flush cutting of soft wires in places which are difficult to access in the electronics industry.
Design: Cutting edge with full flush cutter function.
Design: Edge at 30° to face end of pliers for cutting obliquely from above or from the side.
Head shape: Extremely narrow, short head for working in particullarly restricted spaces.
Material: C 70 special tool steel.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26830 |
27397 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Material | Manufacturer part # | Material properties | Pliers features | Product type | Range of use (pliers) | Wire hardness (max.) (mm) | Wire hardness (max.) soft wire (mm) | ESD article | Cutting force | Soft wire (mm) | VDE article | with battery | Overall length (Inch) | Diameter max (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.13 € | 20 | 3 Days | - | Tool steel | 26830 | C70 | flush-cutting | Angled end cutting nipper | Electrical & precision engineering | Soft wire: 0.6. | 0.6 | - | - | - | - | - | - | - | 60 | ||
23.86 € | 1 | 7 Days | 125 | - | - | - | - | - | - | - | - | No | 2 | 0.6 | No | No | 5" | 0.6 | - |
Loading...
Configure
Basic Attributes
Overall Length(mm)
Material
Manufacturer part #
Material properties
Pliers features
Product type
Range of use (pliers)
Wire hardness (max.)(mm)
Wire hardness (max.) soft wire(mm)
ESD article
Cutting force
Soft wire(mm)
VDE article
with battery
Overall length (Inch)
Diameter max(mm)
Type
Filter by standard shipping days
Optional Attributes