Circlip Pliers Classic with MagicTips®, for Inner Rings (Holes), Angled

Circlip Pliers Classic with MagicTips®, for Inner Rings (Holes), Angled

Lowers your costs: Prevents damage caused by lost circlips in the work area.

Saves time: Safe and sturdy grip on circlips.

Application: For inserting / removing circlips from inside bores.

DIN ISO 5256.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
34693
34694
34695
34696
34697
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material DIN standard Manufacturer part # Matches bore diameter
(mm)
Material properties Product type Standards Suitable for Tip shape Type Model Overall length (Inch) Internal retaining ring max
(mm)
Internal retaining ring min
(mm)
Internal retaining ring (min - max) Weight
(g)

16.19 €

5 7 Days 140--346938 - 13-----J 01J 015 1/2"1388 - 13-

17.34 €

5 3 Days 140Chrome moly vanadium steelDIN 5256-D3469412-25quenched and temperedCirclip pliersDIN ISO 5256Inner rings90° angleJ 11J 115 1/2"251212 - 2595

16.35 €

5 7 Days 180--3469519 - 60-----J 21J 217"601919 - 60-

19.31 €

5 3 Days 220Chrome moly vanadium steelDIN 5256-D3469640-100quenched and temperedCirclip pliersDIN ISO 5256Inner rings90° angleJ 31J 319"1004040 - 100245

31.11 €

5 7 Days 305--3469785 - 140-----J 41J 4112"1408585 - 140-

Loading...

  1. 1

Basic information

ESD article No VDE article No with battery No

Tech Support