Circlip Pliers Classic with MagicTips®, for Outer Rings (Shafts), Angled

Circlip Pliers Classic with MagicTips®, for Outer Rings (Shafts), Angled

Lowers your costs: Prevents damage caused by lost circlips in the work area.

Saves time: Safe and sturdy grip on circlips.

Application: For fitting / removing circlips externally to / from shafts or axles.

DIN ISO 5254.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
34703
34704
34705
34706
34707
36218
36980
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material DIN standard Manufacturer part # Matches bore diameter
(mm)
Material properties Product type Standards Suitable for Suitable for shaft diameters of Tip shape Type Model Blister pack Overall length (Inch) External retaining ring max
(mm)
External retaining ring min
(mm)
External retaining ring (min - max) Weight
(g)

19.09 €

5 3 Days 140Chrome moly vanadium steelDIN 5254-B347037 - 10quenched and temperedCirclip pliersDIN ISO 5254Outer rings7-10 mm90° angleA 01A 01No5 1/2"1077 - 1090

18.02 €

5 3 Days 140Chrome moly vanadium steelDIN 5254-B3470410 - 25quenched and temperedCirclip pliersDIN ISO 5254Outer rings10-25 mm90° angleA 11A 11No5 1/2"251010 - 2590

18.46 €

5 7 Days 185--3470519 - 60----19 - 60 mm-A 21A 21No7"601919 - 60-

21.70 €

5 3 Days 240Chrome moly vanadium steelDIN 5254-B3470640 - 100quenched and temperedCirclip pliersDIN ISO 5254Outer rings40 - 100 mm90° angleA 31A 31No9"1004040 - 100260

35.24 €

5 7 Days 300--3470785 - 140----85 - 140 mm-A 41A 41No12"1408585 - 140-
-

19.80 €

1 7 Days 185--36218--------A 21-7"601919 - 60-
-

18.18 €

1 7 Days 140--36980--------A 11-5 1/2"251010 - 25-

Loading...

  1. 1

Basic information

ESD article No VDE article No with battery No

Tech Support