• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Classic Gripping Pliers, with Wire Cutter (29486)

Classic Gripping Pliers, with Wire Cutter 29486

Product Details:

Manufacturer part number: 29486

Brand: WIHA

Price: 19.92

Delivery time: 3 Days


Technical Data:

Overall Length: 250 mm

Manufacturer part #: 29486

Span (clamping jaws): Opening width flat: 0-20 mm · Opening width round: 8 - 40 mm

Wingspan: 0 - 20 mm|8 - 40 mm

Overall length (Inch): 10"


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29486

Part Number
29486
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Span (clamping jaws) Wingspan Overall length (Inch) Opening width flat max
(mm)
Opening width flat (min - max) Opening width round max
(mm)
Opening width round (min - max) Weight
(g)

19.92 €

5 3 Days 25029486Opening width flat: 0-20 mm · Opening width round: 8 - 40 mm0 - 20 mm|8 - 40 mm10"200 - 20408 - 40530

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel|Special steel Jaw shape Semi-circle Material (details) Forged Jaws from chrome vanadium steel
Material properties nickel plated Product type Gripper ESD article No
Blister pack No VDE article No with battery No
Opening width flat min(mm) 0 Opening width round min(mm) 8

This page is Classic Gripping Pliers, with Wire Cutter, part number 29486.
You can find the detail information about specifications and dimensions on part number 29486.

Variation of this product

Part Number
29485
29487
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Span (clamping jaws) Wingspan Overall length (Inch) Opening width flat max
(mm)
Opening width flat (min - max) Opening width round max
(mm)
Opening width round (min - max) Weight
(g)

20.14 €

5 3 Days 18029485Opening width flat: 0-20 mm · Opening width round: 8 - 30 mm0 - 20 mm|8 - 30 mm7"200 - 20308 - 30360

36.48 €

5 3 Days 30029487Opening width flat: 0-30 mm ·Opening width round: 8 - 65 mm0 - 30 mm|8 - 65 mm12"300 - 30658 - 651000.0

Tech Support