Classic Long Flat-Nose Pliers

Classic Long Flat-Nose Pliers

Application: Gripping and right-angled bending of wires and sheet metal parts.

DIN ISO 5745.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26730

Part Number
26730
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.49 €

5 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 160 Material Tool steel DIN standard DIN ISO 5745
Edge hardness(HRC) 64 Jaw shape Straight Manufacturer part # 26730
Material properties quenched and tempered Product type Flat nose pliers Range of use (pliers) Electrical & precision engineering
Standards DIN ISO 5745 Overall length (inches) 6 1/2" Weight(g) 130

This page is Classic Long Flat-Nose Pliers, part number 26730.
You can find the detail information about specifications and dimensions on part number 26730.

Tech Support