Classic Long Round-Nose Pliers

Classic Long Round-Nose Pliers

Application: Gripping and bending of wires and sheet metal parts.

DIN ISO 5745.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26733

Part Number
26733
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.23 €

5 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 160 Material Tool steel DIN standard DIN ISO 5745
Jaw shape Straight Manufacturer part # 26733 Material properties quenched and tempered
Product type Round nose pliers Range of use (pliers) Electrical & precision engineering Standards DIN ISO 5745
ESD article No Blister pack No VDE article No
with battery No Overall length (Inch) 6 1/2" Weight(g) 110

This page is Classic Long Round-Nose Pliers, part number 26733.
You can find the detail information about specifications and dimensions on part number 26733.

Tech Support