Increases your efficiency: Braiding and cutting of binding wire in one work step.
Lowers your costs: Reduced wear due to induction hardened cutting-edge.
Application: For binding (plaiting) and cutting wire netting in reinforced concrete structures in a single operation.
DIN ISO 9242.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26773 |
26775 |
26777 |
26779 |
27501 |
27502 |
27503 |
27504 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Material | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | Material (details) | Material properties | Product type | Standards | Wire hardness (max.) hard wire (mm) | Wire hardness piano wire (max.) (mm) | Wire hardness (max.) medium wire (mm) | Cutting force | Blister pack | Medium-hard wire (mm) | Hardened spring steel (mm) | Hard wire (mm) | Overall length (Inch) | Diameter max (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.10 € | 5 | 3 Days | 220 | Tool steel | - | DIN ISO 9242 | 64 | High-quality C70 tool steel. tempered. | C70 | Mechanic's nippers | DIN ISO 9242 | 2 | 1.6 | 3.2 | 16 | No | 3.2 | 1.6 | 2 | 8 3/4" | 1.6 | 350 | |||
14.33 € | 5 | 3 Days | 250 | Tool steel | - | DIN ISO 9242 | 64 | High-quality C70 tool steel. tempered. | C70 | Mechanic's nippers | DIN ISO 9242 | 2.2 | 1.8 | 3.5 | 17 | No | 3.5 | 1.8 | 2.2 | 10" | 1.8 | 415 | |||
15.70 € | 5 | 3 Days | 280 | Tool steel | 62 | DIN ISO 9242 | 64 | - | C70 | Mechanic's nippers | DIN ISO 9242 | 2.4 | 2 | 3.8 | 18 | No | 3.8 | 2 | 2.4 | 11" | 2 | 450 | |||
18.67 € | 5 | 3 Days | 300 | Tool steel | 62 | DIN ISO 9242 | 64 | - | C70 | Mechanic's nippers | DIN ISO 9242 | 2.4 | 2 | 3.8 | 18 | No | 3.8 | 2 | 2.4 | 12" | 2 | 475 | |||
13.58 € | 5 | 7 Days | 220 | - | - | - | - | - | - | - | - | 2 | 1.6 | 3.2 | 16 | Yes | 3.2 | 1.6 | 2 | 8 3/4" | 1.6 | - | |||
14.72 € | 5 | 7 Days | 250 | - | - | - | - | - | - | - | - | 2.2 | 1.8 | 3.5 | 17 | Yes | 3.5 | 1.8 | 2.2 | 10" | 1.8 | - | |||
16.00 € | 5 | 7 Days | 280 | - | - | - | - | - | - | - | - | 2.4 | 2 | 3.8 | 18 | Yes | 3.8 | 2 | 2.4 | 11" | 2 | - | |||
18.78 € | 5 | 7 Days | 300 | - | - | - | - | - | - | - | - | 2.4 | 2 | 3.8 | 18 | Yes | 3.8 | 2 | 2.4 | 12" | 2 | - |
Loading...
ESD article | No | VDE article | No | with battery | No |
---|
Configure
Basic Attributes
Overall Length(mm)
Material
Cutting hardness(HRC)
DIN standard
Edge hardness(HRC)
Material (details)
Material properties
Product type
Standards
Wire hardness (max.) hard wire(mm)
Wire hardness piano wire (max.)(mm)
Wire hardness (max.) medium wire(mm)
Cutting force
Blister pack
Medium-hard wire(mm)
Hardened spring steel(mm)
Hard wire(mm)
Overall length (Inch)
Diameter max(mm)
Type
Filter by standard shipping days
Optional Attributes