Application: For withdrawing and cutting nails and wire pins.
DIN ISO 9243.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26771 |
26772 |
27376 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Material | DIN standard | Edge hardness (HRC) | Material (details) | Material properties | Product type | Standards | Cutting force | Blister pack | Medium-hard wire (mm) | Overall length (Inch) | Diameter max (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.17 € | 5 | 3 Days | 180 | Tool steel | DIN ISO 9243 | 64 | High-quality C70 tool steel. tempered. | C70 | Pincers | DIN ISO 9243 | 12 | No | 2 | 7" | 2 | 265 | |||
13.92 € | 5 | 3 Days | 200 | Tool steel | DIN ISO 9243 | 64 | High-quality C70 tool steel. tempered. | C70 | Pincers | DIN ISO 9243 | 13 | No | 2.2 | 8" | 2.2 | 350 | |||
- | 14.34 € | 1 | 7 Days | 200 | - | - | - | - | - | - | - | 13 | - | 2.2 | 8" | 2.2 | - |
Loading...
ESD article | No | VDE article | No | with battery | No |
---|
Configure
Basic Attributes
Overall Length(mm)
Material
DIN standard
Edge hardness(HRC)
Material (details)
Material properties
Product type
Standards
Cutting force
Blister pack
Medium-hard wire(mm)
Overall length (Inch)
Diameter max(mm)
Type
Filter by standard shipping days
Optional Attributes