Meets your requirements: For precise gripping, holding and cutting in precision mechanics and model-making.
Increases your efficiency: Extra-long plier head for inserting low-lying components.
Application: Grip and hold as well as cut soft and hard wires and cables, popular for precision mechanics and model-making applications.
DIN ISO 5745.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
36483
Overall Length(mm) | 160 | Material | Tool steel | DIN standard | DIN ISO 5745 |
---|---|---|---|---|---|
Edge hardness(HRC) | 64 | Jaw shape | Straight | Manufacturer part # | 36483 |
Material properties | quenched and tempered|C70 | Product type | Round nose pliers | Range of use (pliers) | Electrical & precision engineering |
Standards | DIN ISO 5745 | ESD article | No | Cutting force | 10 |
Blister pack | No | Medium-hard wire(mm) | 2 | Hard wire(mm) | 1.2 |
VDE article | No | with battery | No | Overall length (Inch) | 6 1/2" |
Diameter max(mm) | 2 | Weight(g) | 95 |
This page is Classic Precision Mechanic's Needle-Nose Pliers, with Cutting Edge and Opening Spring in Straight Shape, part number 36483.
You can find the detail information about specifications and dimensions on part number 36483.