Combination Pliers Industrial with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge (30826)

Combination Pliers Industrial with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge 30826

Product Details:

Manufacturer part number: 30826

Brand: WIHA

Price: 15.69

Delivery time: 3 Days


Technical Data:

Overall Length: 180 mm

Material: Tool steel

Edge hardness: 64 HRC

Manufacturer part #: 30826

Material properties: C70|quenched and tempered|tempered


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30826

Part Number
30826
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Edge hardness
(HRC)
Manufacturer part # Material properties Product type Range of use (pliers) Standards Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
ESD article Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)
Weight
(g)
-

15.69 €

5 3 Days 180Tool steel6430826C70|quenched and tempered|temperedComb pliersWorkshopDIN ISO 57462.2(Soft/medium-hard/hard wire) 3.4/2.21.83.4No16No3.41.82.27"1.8245

Loading...

  1. 1

Basic information

VDE article No with battery No

This page is Combination Pliers Industrial with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge, part number 30826.
You can find the detail information about specifications and dimensions on part number 30826.

Variation of this product

Part Number
30978
30979
34307
34308
34565
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Material Edge hardness
(HRC)
Manufacturer part # Material properties Product type Range of use (pliers) Standards Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
ESD article Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)
Weight
(g)
-

18.89 €

5 3 Days 200Tool steel6430978C70|quenched and tempered|temperedKraft comb pliersWorkshopDIN ISO 57462.5(Soft/medium-hard wire) 3.6/2.523.8No17No3.822.58"2325
-

16.07 €

5 3 Days 160Tool steel6430979C70|quenched and tempered|temperedComb pliersWorkshopDIN ISO 57462-1.63.1No16No3.11.626 1/2"1.6195

15.92 €

5 7 Days 180--34307----2.2-1.83.4No16Yes3.41.82.27"1.8-

18.98 €

5 7 Days 200--34308----2.5-23.8No17Yes3.822.58"2-
-

16.36 €

1 7 Days 160--34565---------16----6 1/2"1.6-

Tech Support