Combination Pliers Professional Electric with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge

Combination Pliers Professional Electric with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge

Increases your efficiency: A secure, non-slip grip in all standard work situations.

Protects your health: Special DynamicJoint® design reduces effort required for cutting.

Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: General purpose pliers for gripping and holding as well as cutting soft and hard wires and cables.

Application: For work in the area of live parts up to 1,000 V AC.

Standards: Manufactured acc. to IEC 60900.

DIN ISO 5746.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26705
26708
26711
27328
27418
27419
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Edge hardness
(HRC)
EN standard Manufacturer part # Material properties Product type Range of use (pliers) Standards Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)
Weight
(g)

20.89 €

5 3 Days 160Tool steel64EN 6090026705C70|quenched and tempered|temperedComb pliersVDEDIN ISO 57462Medium-hard/hard wire: 3.1 /2.01.63.115No3.11.626 1/2"1.6195

21.46 €

5 3 Days 180Tool steel64EN 6090026708C70|quenched and tempered|temperedComb pliersVDEDIN ISO 57462.2Medium-hard/hard wire: 3.4/2.21.83.416No3.41.82.27"1.8245

25.12 €

5 3 Days 200Tool steel64EN 6090026711C70|quenched and tempered|temperedComb pliersVDEDIN ISO 57462.5Medium-hard/hard wire: 3.8/2.523.817No3.822.58"2325

20.84 €

5 7 Days 160---27328----2-1.63.115Yes3.11.626 1/2"1.6-

21.32 €

5 7 Days 180---27418----2.2-1.83.416Yes3.41.82.27"1.8-

24.79 €

5 7 Days 200---27419----2.5-23.817Yes3.822.58"2-

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No

Tech Support