Heavy-Duty Classic Monier Pliers

Heavy-Duty Classic Monier Pliers

Protects your health: Reduces stress on muscles and joints thanks to optimised leverage and up to 28% less cutting power needed.

Makes handling easier: Small and narrow design for twirling in low-lying binding wires.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40712
41220
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Blister pack Hardened spring steel
(mm)

21.76 €

5 7 Days 40712No2.3
-

23.11 €

1 7 Days 41220--

Loading...

  1. 1

Basic information

Overall Length(mm) 300 ESD article No Cutting force 19
VDE article No with battery No Overall length (Inch) 12"
Diameter max(mm) 2.3

Tech Support