Heavy-Duty Classic Plus Monier Pliers, without Handle Cover

Heavy-Duty Classic Plus Monier Pliers, without Handle Cover

Protects your health: Reduces stress on muscles and joints thanks to optimised leverage and up to 28% less cutting power needed.

Makes handling easier: Small and narrow design for twirling in low-lying binding wires.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40713
41221
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.48 €

5 7 Days
-

24.83 €

1 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 300 ESD article No Cutting force 19
Hardened spring steel(mm) 2.3 VDE article No with battery No
Overall length (Inch) 12" Diameter max(mm) 2.3

Tech Support