Application: Gripping and bending of wires and sheet metal parts.
DIN ISO 5745.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32332
Material | Tool steel | DIN standard | DIN ISO 5745 | Jaw shape | Straight |
---|---|---|---|---|---|
Manufacturer part # | 32332 | Material properties | quenched and tempered | Product type | Round nose pliers |
Range of use (pliers) | Workshop | Weight(g) | 140 |
This page is Industrial Long Round-Nose Pliers, part number 32332.
You can find the detail information about specifications and dimensions on part number 32332.