Craftsman's Cutters, Standard Model Made of Stainless Steel

Craftsman's Cutters, Standard Model Made of Stainless Steel

Increases your efficiency: Can be used universally thanks to its small and compact form.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29420

Part Number
29420
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.37 €

5 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 145 Manufacturer part # 29420 ESD article No
Blister pack No VDE article Yes Overall length (Inch) 5 3/4"

This page is Craftsman's Cutters, Standard Model Made of Stainless Steel, part number 29420.
You can find the detail information about specifications and dimensions on part number 29420.

Tech Support