Crimping Pliers Professional Electric in Blister Pack

Crimping Pliers Professional Electric in Blister Pack

Application: For work in the area of live parts up to 1,000 V AC.

Application: For crimping end sleeves acc. to DIN 46228 parts 1 + 4.

Standards: DIN ISO 5743.

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

38986

Part Number
38986
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.45 €

5 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 180 Manufacturer part # 38986 ESD article No
Blister pack Yes VDE article Yes with battery No
Overall length (Inch) 7" Cross section min.(mm²) 0.25 Cross section max.(mm²) 16
Cross section min - max.(mm²) 0.25 - 16

This page is Crimping Pliers Professional Electric in Blister Pack, part number 38986.
You can find the detail information about specifications and dimensions on part number 38986.

Tech Support