Crimping Pliers Professional Electric, Type 13

Crimping Pliers Professional Electric, Type 13

Meets your requirements: Safe pressing in marked trapezoidal/semi-circular profiles.

Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For work in the area of live parts up to 1,000 V AC.

Application: For crimping end sleeves acc. to DIN 46228 parts 1 + 4.

Standards: DIN ISO 5743.

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

35862

Part Number
35862
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.01 €

5 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 180 Manufacturer part # 35862 ESD article No
Blister pack No VDE article Yes with battery No
Overall length (Inch) 7" Cross section min.(mm²) 0.25 Cross section max.(mm²) 16
Cross section min - max.(mm²) 0.25 - 16

This page is Crimping Pliers Professional Electric, Type 13, part number 35862.
You can find the detail information about specifications and dimensions on part number 35862.

Tech Support