Electronic Needle-Nose Pliers, Narrow, Long Head, Curved, Approx. 40°

Electronic Needle-Nose Pliers, Narrow, Long Head, Curved, Approx. 40°

Application: For holding small components as well as for holding and angling wires.

Design: With plain inside jaws.

Design: Width at tip is only 1.2 mm.

Head shape: Narrow, short head.

Material: C 70 special tool steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41222

Part Number
41222
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.36 €

1 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 133 ESD article No VDE article No
with battery No Overall length (Inch) 5 1/4"

This page is Electronic Needle-Nose Pliers, Narrow, Long Head, Curved, Approx. 40°, part number 41222.
You can find the detail information about specifications and dimensions on part number 41222.

Tech Support