Electronic Needle-Nose Pliers, Narrow, Short Head, Straight Form

Electronic Needle-Nose Pliers, Narrow, Short Head, Straight Form

Application: For holding small components as well as for holding and angling wires.

Design: With plain inside jaws.

Design: Width at tip is only 1.2 mm.

Head shape: Narrow, short head.

Material: C 70 special tool steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26801

Part Number
26801
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.16 €

5 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 135 Material Tool steel Jaw shape Straight
Jaw tip width(mm) 1.2 Manufacturer part # 26801 Material properties C70
Product type Needle nose pliers Range of use (pliers) Electrical & precision engineering ESD article No
Blister pack No VDE article No with battery No
Overall length (Inch) 5 1/3" Weight(g) 70

This page is Electronic Needle-Nose Pliers, Narrow, Short Head, Straight Form, part number 26801.
You can find the detail information about specifications and dimensions on part number 26801.

Tech Support