Electronic Stripping Pliers, Stripping Points 0.8-2.6mm

Electronic Stripping Pliers, Stripping Points 0.8-2.6mm

Application: For gripping, cutting and stripping of wires with diameter.

Design: Wire stripping stations: 0.8 / 1.0 / 1.3 / 1.6 / 2.0 / 2.6 mm, AWG 20 / 18 / 16 / 14 / 12 / 10.

Design: With opening spring and locking mechanism.

Head shape: Wide, long head with ridged gripping surface, shears blade and firm wire stripping stations.

Material: C 70 special tool steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33471
36794
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Blister pack

22.05 €

5 3 Days 33471No

21.91 €

5 7 Days 36794Yes

Loading...

  1. 1

Basic information

Overall Length(mm) 165 ESD article No VDE article No
with battery No Overall length (Inch) 6 1/2" Area stripped, cross section min. (mm²)(mm²) 0.8
Area stripped, cross section max. (mm²)(mm²) 2.6 Area stripped, cross section min. – max. (mm²) 0.8 - 2.6 Area stripped (min - max) (AWG) 20 - 10
Area stripped min. (AWG) 20 Area stripped max. (AWG) 10

Tech Support