End Cutting Nippers, Professional ESD, Narrow Head with Small Bevelled Edge

End Cutting Nippers, Professional ESD, Narrow Head with Small Bevelled Edge

Meets your requirements: For virtually flush cutting of soft copper wires.

Protects your health: Reduces strain from continuous work thanks to opening spring.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: The cutting edge with a minimal external bevel allows virtually flush cutting of soft copper wires.

Standards: IEC 61340-5-1.

DIN ISO 9654.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26839

Part Number
26839
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.15 €

15 3 Days

Loading...

  1. 1

Basic information

Material Carbon steel DIN standard DIN ISO 9654 Edge hardness(HRC) 64
Manufacturer part # 26839 Material properties C60|tempered|high alloyed Pliers features flush-cutting
Product type End cutting nippers Range of use (pliers) ESD Standards DIN ISO 9654
Wire hardness (max.)(mm) Soft wire: 0.6. Wire hardness (max.) soft wire(mm) 0.6 Type (misc.) Professional ESD
Weight(g) 65

This page is End Cutting Nippers, Professional ESD, Narrow Head with Small Bevelled Edge, part number 26839.
You can find the detail information about specifications and dimensions on part number 26839.

Tech Support