End Cutting Nippers, Professional ESD, Wide Head with Small Bevelled Edge

End Cutting Nippers, Professional ESD, Wide Head with Small Bevelled Edge

Meets your requirements: For virtually flush cutting of soft copper wires.

Protects your health: Reduces strain from continuous work thanks to opening spring.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: Cutting edge with full flush cutter function for virtually flush cutting.

Standards: DIN ISO 9654.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26840

Part Number
26840
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.70 €

15 3 Days

Loading...

  1. 1

Basic information

Material Carbon steel DIN standard DIN ISO 9654 Edge hardness(HRC) 64
Manufacturer part # 26840 Material properties C60|tempered|high alloyed Pliers features flush-cutting
Product type End cutting nippers Range of use (pliers) ESD Standards DIN ISO 9654
Wire hardness (max.)(mm) Soft wire: 1.4 Wire hardness (max.) soft wire(mm) 1.4 Type (misc.) Professional ESD
Weight(g) 65

This page is End Cutting Nippers, Professional ESD, Wide Head with Small Bevelled Edge, part number 26840.
You can find the detail information about specifications and dimensions on part number 26840.

Tech Support