Flat-Nose Pliers, Professional ESD, Short, Flat Jaws

Flat-Nose Pliers, Professional ESD, Short, Flat Jaws

Simplifies your work: Ideal for fine gripping and bending work in electronics.

Protects your health: Reduces strain from continuous work thanks to opening spring.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: Mainly for precision gripping and bending work.

Standards: DIN ISO 9655.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26806

Part Number
26806
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.63 €

5 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 120 Material Tool steel DIN standard DIN ISO 9655
EN standard EN 61340-5-1 Jaw shape Straight Manufacturer part # 26806
Material properties quenched and tempered|C45 Product type Flat nose pliers Range of use (pliers) ESD
Standards DIN ISO 9655 ESD article Yes Blister pack No
VDE article No with battery No Overall length (Inch) 4 3/4"
Weight(g) 60

This page is Flat-Nose Pliers, Professional ESD, Short, Flat Jaws, part number 26806.
You can find the detail information about specifications and dimensions on part number 26806.

Tech Support