Heavy-Duty Diagonal Cutters, Professional Electric, with DynamicJoint®, with Switchable Opening Spring

Heavy-Duty Diagonal Cutters, Professional Electric, with DynamicJoint®, with Switchable Opening Spring

Simplifies your work: Up to 40% more cutting force thanks to optimised leverage.

Protects your health: Special DynamicJoint® design reduces effort required for cutting.

Protects your health: Reduces strain from continuous work thanks to opening spring.

Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: Power-assisted all-round diagonal cutter for cutting soft to extremely hard wires and cables.

Standards: Manufactured acc. to IEC 60900.

Cutting many cables and wires to length over a long period requires a great deal of force and causes considerable strain on wrists. Wiha heavy-duty diagonal cutters with a two-component handle provide effortless cutting for tough usage. The plier joint with DynamicJoint® ensures hand force is optimally applied when cutting, providing up to 40% greater cutting force. Its triggered opening spring allows the user to work effortlessly for long periods of time. With their semi-circular head, these powerful pliers also guarantee a clean cut edge. The ergonomically shaped plier handle ensures comfortable, fatigue-proof work. These heavy-duty diagonal cutters are also manufactured as per the international IEC 60900 standard and are thus approved for working on live parts up to 1,000 V AC. The high-quality chrome-plated plier surface provides protection against rust, ensuring the pliers have a long service life. These heavy-duty diagonal cutters are the ideal tool for applications in the field of electrics.

DIN ISO 5749.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40921
41274
41279
41319
41329
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # ESD article Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)

31.22 €

5 7 Days 16040921No17No3.5-2.56 1/2"2

33.68 €

5 7 Days 18041274No18No3.82.32.77"2.5

35.90 €

5 7 Days 20041279No19No4.2-38"2.8

35.03 €

5 7 Days 18041319No18Yes3.82.32.77"2.3
-

37.24 €

1 7 Days 20041329-19----8"2.8

Loading...

  1. 1

Basic information

VDE article Yes with battery No

Tech Support