Application: Power assisted general purpose pliers for gripping and holding as well as cutting wires and cables ranging in hardness from soft to extremely hard.
DIN ISO 5746.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26712 |
26715 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Manufacturer part # | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness piano wire (max.) (mm) | Wire hardness (max.) medium wire (mm) | ESD article | Cutting force | Blister pack | VDE article | with battery | Overall length (Inch) | Diameter max (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.76 € | 25 | 3 Days | - | 26712 | 2.8 | Soft/medium/hard wire: 3.8 /2.8/2.3 | 2.3 | 3.8 | - | - | - | - | - | - | - | 275 | |||
20.43 € | 5 | 3 Days | 225 | 26715 | 3 | (Soft/medium/hard wire) 4.2/3.0/2.5 | 2.5 | 4.2 | No | 19 | No | No | No | 9" | 2.5 | 330 |
Loading...
Material | Tool steel | Edge hardness(HRC) | 64 | Material properties | C70|quenched and tempered|tempered |
---|---|---|---|---|---|
Product type | Kraft comb pliers | Range of use (pliers) | Workshop | Standards | DIN ISO 5746 |
Configure
Basic Attributes
Overall Length(mm)
Manufacturer part #
Wire hardness (max.) hard wire(mm)
Wire hardness (max.)(mm)
Wire hardness piano wire (max.)(mm)
Wire hardness (max.) medium wire(mm)
ESD article
Cutting force
Blister pack
VDE article
with battery
Overall length (Inch)
Diameter max(mm)
Type
Filter by standard shipping days
Optional Attributes