• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

High-Leverage Combination Pliers, Professional Electric, with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge (27421)

High-Leverage Combination Pliers, Professional Electric, with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge 27421

Product Details:

Manufacturer part number: 27421

Brand: WIHA

Price: 30.47

Delivery time: 7 Days


Technical Data:

Overall Length: 225 mm

Material: -

Edge hardness: - HRC

EN standard: -

Manufacturer part #: 27421


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27421

Part Number
27421
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Edge hardness
(HRC)
EN standard Manufacturer part # Material properties Product type Range of use (pliers) Standards Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
ESD article Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)
Weight
(g)
-

30.47 €

1 7 Days 225---27421---------19----9"2.5-

Loading...

  1. 1

Basic information

VDE article Yes with battery No

This page is High-Leverage Combination Pliers, Professional Electric, with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge, part number 27421.
You can find the detail information about specifications and dimensions on part number 27421.

Variation of this product

Part Number
26714
26717
27420
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Material Edge hardness
(HRC)
EN standard Manufacturer part # Material properties Product type Range of use (pliers) Standards Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
ESD article Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)
Weight
(g)

28.09 €

5 3 Days 200Tool steel64EN 6090026714C70|quenched and tempered|temperedKraft comb pliersVDEDIN ISO 5746. IEC 60900:20042.8Soft/medium/hard wire: 3.8 /2.8/2.32.33.8No18No3.82.32.88"2.3315

31.19 €

5 3 Days 225Tool steel64EN 6090026717C70|quenched and tempered|temperedKraft comb pliersVDEDIN ISO 5746. EC 60900:20043Soft/medium/hard wire: 4.4 /3.0/2.52.54.4No19No4.42.539"2.5390

27.56 €

5 7 Days 200---27420----2.8Soft/medium/hard wire: 3.8 /2.8/2.32.33.8No18Yes3.82.32.88"2.3-

Tech Support