Increases your efficiency: Two pliers in one - 200 % power at the touch of a button, available at any time.
Protects your health: Requires less force and reduces pressure on the wrists.
Application: For cutting various materials from soft to extremely hard, such as cables, nails, screws, bolts, wire cable, spring wire, chains, etc.
Design: Clever - BiCut does the job of two pairs of pliers.
Design: Powerful - Up to 50% less hand strength required for cutting.
Design: Power - Cutting force doubled for extremely hard materials.
Design: Comfortable - Easily switch between the two strengths in a one handed operation.
Design: Robust and durable - Cutter blades induction hardened up to 64 HRC.
Head shape: Semi-circular.
Material: Hard as steel - Drop forged of high-quality C70 steel.
Based on DIN ISO 5749.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
38189 |
38982 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | EN standard | Manufacturer part # | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Type | Blister pack | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.69 € | 5 | 3 Days | Tool steel | 64 | DIN EN 60900 | 64 | EN 60900 | 38189 | C70|tempered | non-flush type | Kraft side cutter | VDE | DIN ISO 5749 | 38189 | No | 350 | |||
32.72 € | 5 | 7 Days | - | - | - | - | - | 38982 | - | - | - | - | - | - | Yes | - |
Loading...
Overall Length(mm) | 200 | Wire hardness (max.) hard wire(mm) | 3.5 | Wire hardness (max.)(mm) | (Hard Wire/piano wire) 3.5/3 |
---|---|---|---|---|---|
Wire hardness piano wire (max.)(mm) | 3 | ESD article | No | Cutting force | 21 |
Hardened spring steel(mm) | 3 | Hard wire(mm) | 3.5 | VDE article | No |
with battery | No | Overall length (Inch) | 8" | Diameter max(mm) | 3 |
Configure
Basic Attributes
Material
Cutting hardness(HRC)
DIN standard
Edge hardness(HRC)
EN standard
Manufacturer part #
Material properties
Pliers features
Product type
Range of use (pliers)
Standards
Type
Blister pack
Type
Filter by standard shipping days
Optional Attributes