Industrial Electric Diagonal Cutters with DynamicJoint®

Industrial Electric Diagonal Cutters with DynamicJoint®

Protects your health: Special DynamicJoint® design reduces effort required for cutting.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

A tradesman's tool kit would be incomplete without a universal cutter to cut hard and soft wires. The diagonal cutters Industrial electric by Wiha prove themselves to be robust, all-rounder pliers. The plier joint with DynamicJoint® ensures hand force is optimally applied when cutting, providing up to 40% greater cutting force. With their semi-circular head, these precision pliers also provide a clean cut edge. The ergonomically shaped plier handle ensures comfortable, fatigue-proof work. These diagonal cutters are also manufactured as per the international IEC 60900 standard and are thus approved for working on live parts up to 1,000 V AC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43327
43336
43341
43459
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Cutting force Blister pack Overall length (Inch) Diameter max
(mm)

20.66 €

5 7 Days 1404332716No5 1/2"1.6

21.76 €

5 7 Days 1604333617No6 1/2"2

23.14 €

5 7 Days 1804334118No6"2.3

23.11 €

5 7 Days 1604345917Yes6 1/2"2

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No

Tech Support