Needle-Nose Pliers, Classic, with Cutting Edge Curved Shape, Approx. 40°

Needle-Nose Pliers, Classic, with Cutting Edge Curved Shape, Approx. 40°

Application: Gripping and holding as well as cutting soft and hard wires and cables. Preferred choice in the mechanical sector.

DIN ISO 5745.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26723
26725
27342
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Cutting hardness
(HRC)
DIN standard Edge hardness
(HRC)
Jaw shape Manufacturer part # Material properties Product type Range of use (pliers) Standards Wire hardness (max.)
(mm)
ESD article Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
VDE article with battery Overall length (Inch) Diameter max
(mm)
Weight
(g)

17.86 €

25 3 Days -Tool steel62DIN ISO 57456440-degree26723quenched and tempered|C70Round nose pliersElectrical & precision engineering-(Medium-hard/hard wire) 2.5/1.8----------120

22.32 €

5 3 Days 200Tool steel62DIN ISO 57456440-degree26725quenched and tempered|C70Round nose pliersElectrical & precision engineeringDIN ISO 5745(Medium-hard/hard wire) 2.5/1.8No17No3.21.62.2NoNo8"1.6165

18.02 €

1 7 Days 160-----------No16-2.51.21.8NoNo6 1/2"1.2-

Loading...

  1. 1

Tech Support