Application: Gripping and holding as well as cutting soft and hard wires and cables. Preferred choice in the mechanical sector.
DIN ISO 5745.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26718 |
26721 |
27340 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Material | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | Jaw shape | Manufacturer part # | Material properties | Product type | Range of use (pliers) | Standards | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness piano wire (max.) (mm) | Cutting force | Blister pack | Medium-hard wire (mm) | Hardened spring steel (mm) | Hard wire (mm) | Overall length (Inch) | Diameter max (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.19 € | 5 | 3 Days | 160 | Tool steel | 62 | DIN ISO 5745 | 62 | Straight | 26718 | quenched and tempered|C70 | Round nose pliers | Electrical & precision engineering | DIN ISO 5745 | 1.8 | (Medium-hard/hard wire) 2.5/1.8 | 1.2 | 16 | No | 2.5 | 1.2 | 1.8 | 6 1/2" | 1.2 | 120 | ||
19.76 € | 5 | 3 Days | 200 | Tool steel | 62 | DIN ISO 5745 | 64 | Straight | 26721 | quenched and tempered|C70 | Round nose pliers | Electrical & precision engineering | DIN ISO 5745 | 2.2 | (Medium-hard/hard wire) 3.2/2.2 | 1.6 | 17 | No | 3.2 | 1.6 | 2.2 | 8" | 1.6 | 165 | ||
15.52 € | 5 | 7 Days | 160 | - | - | - | - | - | 27340 | - | - | - | - | 1.8 | (Medium-hard/hard wire) 2.5/1.8 | 1.2 | 16 | Yes | 2.5 | 1.2 | 1.8 | 6 1/2" | 1.2 | - |
Loading...
ESD article | No | VDE article | No | with battery | No |
---|
Configure
Basic Attributes
Overall Length(mm)
Material
Cutting hardness(HRC)
DIN standard
Edge hardness(HRC)
Jaw shape
Manufacturer part #
Material properties
Product type
Range of use (pliers)
Standards
Wire hardness (max.) hard wire(mm)
Wire hardness (max.)(mm)
Wire hardness piano wire (max.)(mm)
Cutting force
Blister pack
Medium-hard wire(mm)
Hardened spring steel(mm)
Hard wire(mm)
Overall length (Inch)
Diameter max(mm)
Type
Filter by standard shipping days
Optional Attributes