Needle-Nose Pliers, Professional Electric, with Cutting Edge Curved Shape, Approx. 40°

Needle-Nose Pliers, Professional Electric, with Cutting Edge Curved Shape, Approx. 40°

Increases your efficiency: Extra-long plier head for inserting low-lying components.

Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For work in the area of live parts up to 1,000 V AC.

Application: Gripping and holding as well as cutting soft and hard wires and cables. Preferred choice in the electrical sectors.

Standards: DIN ISO 5745.

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26728
26729
27424
27425
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Cutting hardness
(HRC)
DIN standard Edge hardness
(HRC)
EN standard Jaw shape Manufacturer part # Material properties Product type Range of use (pliers) Standards Wire hardness (max.) Wire hardness (max.) hard wire
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
ESD article Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)
Weight
(g)

26.59 €

5 3 Days 160Tool steel62DIN ISO 5745|DIN EN 6090064EN 6090040-degree26728tempered|C70Round nose pliersVDEDIN ISO 5745Hard wire: 1.8 mm · Medium-hard wire: 2.5 mm1.81.22.5No16No2.51.21.86 1/2"1.2155

31.20 €

5 3 Days 200Tool steel62DIN ISO 5745|DIN EN 6090064EN 6090040-degree26729tempered|C70Round nose pliersVDEDIN ISO 5745Hard wire: 2.2 mm · Medium-hard wire: 3.2 mm2.21.63.2No17No3.21.62.28"1.6200

26.16 €

1 7 Days 160------27424---------16----6 1/2"1.2-

30.40 €

5 7 Days 200------27425----Hard wire: 2.2 mm · Medium-hard wire: 3.2 mm2.21.63.2No17Yes3.21.62.28"1.6-

Loading...

  1. 1

Basic information

VDE article Yes with battery No

Tech Support