Simplifies your work: Ideal for fine gripping and bending work in electronics.
Protects your health: Reduces strain from continuous work thanks to opening spring.
Lowers your costs: Electrostatically conductive tools protect electronic components from damage.
Application: Mainly for precision gripping and bending work.
Standards: IEC 61340-5-1.
DIN ISO 9655.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26799 |
27905 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Manufacturer part # | ESD article | Blister pack | VDE article | with battery | Overall length (Inch) | Plier head value A | Plier head value B | Plier head value D | Plier head value F | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.63 € | 5 | 3 Days | 120 | 26799 | Yes | No | No | No | 4 3/4" | 9.5 | 23 | 6.5 | 1.4 | 60 | |||
35.13 € | 15 | 3 Days | - | 27905 | - | - | - | - | - | - | - | - | - | 93 |
Loading...
Material | Tool steel | DIN standard | DIN ISO 9655 | EN standard | EN 61340-5-1 |
---|---|---|---|---|---|
Jaw shape | Straight | Material properties | quenched and tempered|C45 | Product type | Round nose pliers |
Range of use (pliers) | ESD | Standards | DIN ISO 9655 |
Configure
Basic Attributes
Overall Length(mm)
Manufacturer part #
ESD article
Blister pack
VDE article
with battery
Overall length (Inch)
Plier head value A
Plier head value B
Plier head value D
Plier head value F
Type
Filter by standard shipping days
Optional Attributes