Oblique End Cutting Nippers Professional ESD, Wide Head, Approx. 29° with Small Bevelled Edge

Oblique End Cutting Nippers Professional ESD, Wide Head, Approx. 29° with Small Bevelled Edge

Meets your requirements: For virtually flush cutting of soft copper wires.

Protects your health: Reduces strain from continuous work thanks to opening spring.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: Can be used horizontally and virtically.

Application: For virtually flush cutting of soft wires.

Standards: DIN ISO 9654.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26835

Part Number
26835
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.30 €

5 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 115 Material Carbon steel DIN standard DIN ISO 9654
Edge hardness(HRC) 64 Manufacturer part # 26835 Material properties C60|tempered|high alloyed
Pliers features flush-cutting Product type Angled end cutting nipper Range of use (pliers) ESD
Standards DIN ISO 9654 Wire hardness (max.)(mm) Soft wire: 1.2 Wire hardness (max.) soft wire(mm) 1.2
Type (misc.) Professional ESD ESD article Yes Cutting force 2
Blister pack No VDE article No with battery No
Overall length (Inch) 4 1/2" Diameter max(mm) 1.2 Weight(g) 78

This page is Oblique End Cutting Nippers Professional ESD, Wide Head, Approx. 29° with Small Bevelled Edge, part number 26835.
You can find the detail information about specifications and dimensions on part number 26835.

Tech Support