Oblique End Cutting Nippers Electronic, Wide, Pointed Head without Bevelled Edge

Oblique End Cutting Nippers Electronic, Wide, Pointed Head without Bevelled Edge

Application: For absolutely flush cutting of soft wires in places which are difficult to access in the electronics industry.

Design: Cutting edge with full flush cutter function.

Design: Edge at 30° to face end of pliers for cutting obliquely from above or from the side.

Head shape: Extremely narrow, short head for working in particullarly restricted spaces.

Material: C 70 special tool steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26833

Part Number
26833
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.00 €

5 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 130 Material Tool steel Manufacturer part # 26833
Material properties C70 Pliers features flush-cutting Product type Angle cutter
Range of use (pliers) Electrical & precision engineering ESD article No Cutting force 3
Soft wire(mm) 1.3 Blister pack No VDE article No
with battery No Overall length (Inch) 5 1/8" Diameter max(mm) 1.3
Weight(g) 70

This page is Oblique End Cutting Nippers Electronic, Wide, Pointed Head without Bevelled Edge, part number 26833.
You can find the detail information about specifications and dimensions on part number 26833.

Tech Support