Pliers Set Classic, Circlip Pliers, 4 Pieces

Pliers Set Classic, Circlip Pliers, 4 Pieces

Lowers your costs: Prevents damage caused by lost circlips in the work area.

Saves time: Safe and sturdy grip on circlips.

Application: For attaching and removing circlips in holes as well as on shafts and axles.

Content:

  • 1x Classic circlip pliers for inner rings (holes), straight J 1, 140 mm (26782)
  • 1x Classic circlip pliers for inner rings (holes), straight J 2, 180 mm (26783)
  • 1x Classic circlip pliers for outer rings (shafts), straight A 1, 140 mm (26790)
  • 1x Classic circlip pliers for outer rings (shafts), straight A 2, 180 mm (26791)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26793

Part Number
26793
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.17 €

9 3 Days

Loading...

  1. 1

Basic information

Material Chrome moly vanadium steel Manufacturer part # 26793 Matching bore diameter 12-25 mm|19-60 mm
Product type Circlip pliers Suitable for Outer and inner rings Suitable for shaft diameters of 10-25 mm|19-60 mm
Tip shape Straight Weight(g) 680

This page is Pliers Set Classic, Circlip Pliers, 4 Pieces, part number 26793.
You can find the detail information about specifications and dimensions on part number 26793.

Tech Support