Pliers Set Classic, Combination Pliers, Needle-Nose Pliers, Diagonal Cutters (3 Pieces)

Pliers Set Classic, Combination Pliers, Needle-Nose Pliers, Diagonal Cutters (3 Pieces)

Increases your efficiency: Wiha needle nose pliers with extra-long plier head for inserting low-lying components.

Protects your health: Special DynamicJoint® design reduces effort required for cutting.

Increases your safety: Wiha combination pliers enable safe, non-slip gripping in all work situations.

Application: For attaching and removing circlips in holes as well as on shafts and axles.

DIN ISO 5746, DIN ISO5749, DIN ISO 5745

Content:

  • 1x Combination pliers Classic with DynamicJoint® and OptiGrip with extra long cutting edge 180 mm, 7" (26706)
  • 1x Diagonal cutters Classic with DynamicJoint® 160 mm, 6 1/2" (43332)
  • 1x Classic needle nose pliers with cutting edge straight shape 160 mm, 6 1/2" (26718)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26850

Part Number
26850
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.77 €

1 3 Days

Loading...

  1. 1

Basic information

Manufacturer part # 26850 Product type Pliers Set Range of use (pliers) Workshop
ESD article No Blister pack No VDE article No
with battery No Weight(g) 690

This page is Pliers Set Classic, Combination Pliers, Needle-Nose Pliers, Diagonal Cutters (3 Pieces), part number 26850.
You can find the detail information about specifications and dimensions on part number 26850.

Tech Support