Pliers Wrench, Professional Electric

Pliers Wrench, Professional Electric

Simplifies your work: Self-locking at AF 17 and above.

Simplifies your work: Also suitable for left-handed users as operated without side push button.

Protects your health: Compaction and bending tasks take minimum effort thanks to manual force increased tenfold.

Lowers your costs: Minimises wear and prevents damage to sensitive surfaces thanks to smooth, parallel jaws and backlash-free handling.

Saves space: Replaces a set of metric and imperial open-ended spanners.

Saves time: Safe, rapid setting directly on the work piece with no need to press any buttons.

Saves time: Ratchet function allows users to fasten screws instantly with a simple glide.

Improved access: Slender design thanks to button-free setting enables it to be used in confined working environments, minimising the risk of damage.

Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For gripping and holding pipes and angular profiles as well as hexagon nuts in installations.
For working on live parts up to 1,000 V AC.

It's difficult and impractical to press a button to adjust pliers when carrying out installation work in confined spaces. Especially when working on live parts, this can pose considerable danger to the user. The pliers wrench Professional electric from Wiha provides the solution! Work is so much faster and easier when you set the required width across flats directly on the work piece without needing to press a button. This also means that access to tight workspaces is improved noticeably. Wear and damage to sensitive surfaces are minimized thanks to extremely smooth, parallel-acting jaws. Thanks to the up to ten-fold increase in manual force, compression and bending tasks are significantly easier, thus reducing the strain on muscles and tendons. The ratchet principle offers another advantage. The gripping jaws' opening stroke enables faster screw fastening by simply slipping over. Other special features include self-locking from AF 17 and a button-free function that allows both right- and left-handed operation. Made of high quality chrome vanadium steel, the cutting edges of the pliers are distinguished by their longevity and robustness, not the least thanks to their corrosion-resistant and easy to clean surface. The slimBits undergo individual piece testing as per the international IEC 60900 standard, ensuring absolute safety and allowing users to work safely on live parts up to 1,000 V AC.

DIN ISO 8976.
Tested according to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44314

Part Number
44314
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.83 €

5 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 250 Manufacturer part # 44314 ESD article No
Blister pack No Spanner size(mm) 46 VDE article Yes
with battery No Overall length (Inch) 10"

This page is Pliers Wrench, Professional Electric, part number 44314.
You can find the detail information about specifications and dimensions on part number 44314.

Tech Support