Precision Mechanic's Diagonal Cutters, Classic, with Opening Spring

Precision Mechanic's Diagonal Cutters, Classic, with Opening Spring

Meets your requirements: For almost flush cutting of soft and semi-hard wires.

Protects your health: Reduced risk of injury thanks to smooth burr-free finished results, for example with cable ties.

Application: For almost flush cutting of soft and semi-hard wires.

DIN ISO 5749.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36189
43240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Cutting hardness
(HRC)
DIN standard Edge hardness
(HRC)
Manufacturer part # Material properties Pliers features Product type Range of use (pliers) Standards Blister pack Weight
(g)

20.43 €

5 3 Days Tool steelCa 60DIN ISO 57496036189quenched and tempered|C70|temperedflush-cuttingSide cutterWorkshopDIN ISO 5749No65

20.42 €

5 7 Days ----43240-----Yes-

Loading...

  1. 1

Basic information

Overall Length(mm) 125 ESD article No Cutting force 7
Soft wire(mm) 2 VDE article No with battery No
Overall length (Inch) 5" Diameter max(mm) 0.8

Tech Support