Professional Revolving Punch Pliers

Professional Revolving Punch Pliers

Application: Perforation of a wide variety of different materials in trade, industry and DIY.

Design: Locking mechanism and 6 exchangeable punching tools, diameter: 2.0 / 2.5 / 3.0 / 3.5 / 4.0 / 4.5 mm.

Design: With opening spring and locking mechanism for real single-handed operation.

Head shape: Size designation of perforating tubes in viewing window.

Material: Body of pliers made of high-resistance special steel, nickel-plated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28402

Part Number
28402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.14 €

5 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 225 Material Special steel Content(pc(s)) 1
Manufacturer part # 28402 Material properties nickel plated Product type Revolver hole puncher
Punch size 2 mm|2.5 mm|3 mm|3.5 mm|4 mm|4.5 mm ESD article No Blister pack No
Diameter, max.(mm) 4.5 Minimum diameter(mm) 2 VDE article No
with battery No Overall length (Inch) 9" Diameter (min - max) 2 - 4.5
Weight(g) 325

This page is Professional Revolving Punch Pliers, part number 28402.
You can find the detail information about specifications and dimensions on part number 28402.

Tech Support