Guide posts for die sets / ~DIN 9825 / ~ISO 9182-2 (DGPI2E16-180)

Guide posts for die sets / ~DIN 9825 / ~ISO 9182-2 DGPI2E16-180
  • Price Down

Product Details:

Manufacturer part number: DGPI2E16-180

Brand: MISUMI

Price: 11.03

Delivery time: 12 Days


Technical Data:

D (Guide diameter): 16 mm

L (Length) (mm): 180 mm


  • New Product

(i)Remark

  • Do not use with ball cages.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGPI2E16-180

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGPI2E16-180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Guide diameter)
(mm)
L (Length) (mm)
(mm)

11.03 €

1 12 Days 16180

Loading...

  1. 1

Basic information

Material Steel Hardness 60~63 HRC (induction hardened) Standard DIN 9825 / ISO 9182-2

This page is Guide posts for die sets / ~DIN 9825 / ~ISO 9182-2, part number DGPI2E16-180.
You can find the detail information about specifications and dimensions on part number DGPI2E16-180.

Variation of this product

Part Number
DGPI2E15-140
DGPI2E15-160
DGPI2E15-180
DGPI2E16-200
DGPI2E16-224
DGPI2E16-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Guide diameter)
(mm)
L (Length) (mm)
(mm)

9.64 €

1 12 Days 15140

10.34 €

1 12 Days 15160

11.03 €

1 12 Days 15180

11.76 €

1 12 Days 16200

9.74 €

1 12 Days 16224

7.21 €

1 3 Days 1690

Tech Support