Insertion guides with position control / flat profile / type R / VW 39D 639 (DPLGRNS145)

Insertion guides with position control / flat profile / type R / VW 39D 639 DPLGRNS145

Product Details:

Manufacturer part number: DPLGRNS145

Brand: MISUMI

Price: 161.37

Delivery time: 10 Days


Technical Data:

L (Length): 145 mm


(i)Remark

  • Inductive sensor is not included. Please use inductive sensor with thread M18.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DPLGRNS145

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DPLGRNS145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)

161.37 €

1 10 Days 145

Loading...

  1. 1

Basic information

Material Steel Hardness 60~62 HRC Type R
Standard VW Standard

This page is Insertion guides with position control / flat profile / type R / VW 39D 639, part number DPLGRNS145.
You can find the detail information about specifications and dimensions on part number DPLGRNS145.

Variation of this product

Part Number
DPLGRNS185
DPLGRNS225
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L (Length)
(mm)

170.11 €

1 10 Days 185

192.57 €

1 10 Days 225

Tech Support