Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L (Length) (mm) | D (Pillar outer diameter) (mm) | ℓ (Preferred ball cage length) (mm) | |
---|---|---|---|---|---|---|---|
24.52 € | 1 | 6 Days | 23 | 15 | - | ||
25.45 € | 1 | 6 Days | 30 | 15 | - | ||
26.35 € | 1 | 6 Days | 37 | 15 | - | ||
30.52 € | 1 | 6 Days | 47 | 15 | - | ||
33.27 € | 1 | 6 Days | 60 | 15 | - | ||
26.41 € | 1 | 6 Days | 23 | 16 | - | ||
25.45 € | 1 | 6 Days | 30 | 16 | - | ||
26.35 € | 1 | 6 Days | 37 | 16 | - | ||
30.52 € | 1 | Available | 6 Days | 47 | 16 | - | |
33.27 € | 1 | 6 Days | 60 | 16 | - | ||
22.63 € | 1 | 6 Days | 23 | 19 | 45 | ||
23.59 € | 1 | 6 Days | 30 | 19 | 45 | ||
25.18 € | 1 | 6 Days | 37 | 19 | 45 | ||
28.23 € | 1 | 6 Days | 47 | 19 | 56 | ||
33.03 € | 1 | 6 Days | 60 | 19 | 71 | ||
37.85 € | 1 | 6 Days | 77 | 19 | 95 | ||
22.63 € | 1 | 6 Days | 23 | 20 | 45 | ||
23.59 € | 1 | 6 Days | 30 | 20 | 45 | ||
25.18 € | 1 | 6 Days | 37 | 20 | 45 | ||
28.23 € | 1 | 6 Days | 47 | 20 | 56 | ||
33.03 € | 1 | 6 Days | 60 | 20 | 71 | ||
37.85 € | 1 | 6 Days | 77 | 20 | 95 | ||
25.80 € | 1 | 6 Days | 23 | 24 | 45 | ||
26.71 € | 1 | 6 Days | 30 | 24 | 45 | ||
29.18 € | 1 | 6 Days | 37 | 24 | 45 | ||
33.03 € | 1 | 6 Days | 47 | 24 | 56 | ||
36.39 € | 1 | 6 Days | 60 | 24 | 71 | ||
39.85 € | 1 | 6 Days | 77 | 24 | 95 | ||
25.80 € | 1 | 6 Days | 23 | 25 | 45 | ||
26.71 € | 1 | 6 Days | 30 | 25 | 45 | ||
29.18 € | 1 | 6 Days | 37 | 25 | 45 | ||
33.03 € | 1 | 6 Days | 47 | 25 | 56 | ||
36.39 € | 1 | 6 Days | 60 | 25 | 71 | ||
39.85 € | 1 | 6 Days | 77 | 25 | 95 | ||
31.61 € | 1 | 6 Days | 30 | 30 | 45 | ||
33.03 € | 1 | 6 Days | 37 | 30 | 50 | ||
33.99 € | 1 | 6 Days | 47 | 30 | 56 | ||
36.39 € | 1 | 6 Days | 60 | 30 | 71 | ||
40.82 € | 1 | 6 Days | 77 | 30 | 95 | ||
51.25 € | 1 | 6 Days | 95 | 30 | 120 | ||
31.61 € | 1 | 6 Days | 30 | 32 | 45 | ||
33.03 € | 1 | 6 Days | 37 | 32 | 50 | ||
33.99 € | 1 | 6 Days | 47 | 32 | 56 | ||
36.39 € | 1 | 6 Days | 60 | 32 | 71 | ||
40.82 € | 1 | 6 Days | 77 | 32 | 95 | ||
51.25 € | 1 | 6 Days | 95 | 32 | 120 | ||
34.48 € | 1 | 6 Days | 30 | 38 | 45 | ||
36.98 € | 1 | 6 Days | 37 | 38 | 50 | ||
39.81 € | 1 | 6 Days | 47 | 38 | 63 | ||
43.85 € | 1 | 6 Days | 60 | 38 | 80 | ||
48.56 € | 1 | 6 Days | 77 | 38 | 95 | ||
56.46 € | 1 | 6 Days | 95 | 38 | 120 | ||
76.22 € | 1 | 6 Days | 120 | 38 | 140 | ||
34.48 € | 1 | 6 Days | 30 | 40 | 45 | ||
36.98 € | 1 | 6 Days | 37 | 40 | 50 | ||
39.81 € | 1 | 6 Days | 47 | 40 | 63 | ||
43.85 € | 1 | 6 Days | 60 | 40 | 80 | ||
48.56 € | 1 | 6 Days | 77 | 40 | 95 | ||
56.46 € | 1 | 6 Days | 95 | 40 | 120 | ||
76.22 € | 1 | 6 Days | 120 | 40 | 140 |
Loading...
M (Material) | 1.7131 | Hardness | 61~63 HRC | Standard | ISO 9448-3 |
---|
Configure
Basic Attributes
L (Length)(mm)
D (Pillar outer diameter)(mm)
ℓ (Preferred ball cage length)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes