Angled rail guides / copper alloy / solid lubricant / VDI 3357

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DSTLW25-125
DSTLW25-160
DSTLW32-125
DSTLW32-160
DSTLW32-200
DSTLW45-100
DSTLW45-160
DSTLW55-100
DSTLW55-160
DSTLW70-160
DSTLW70-200
DSTLW70-250
DSTLW70-400
DSTLW85-160
DSTLW85-200
DSTLW85-250
DSTLW85-400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)

38.83 €

1 29 Days 25125

62.98 €

1 29 Days 25160

107.99 €

1 29 Days 32125

133.92 €

1 29 Days 32160

162.78 €

1 29 Days 32200

177.17 €

1 29 Days 45100

272.92 €

1 29 Days 45160

238.19 €

1 29 Days 55100

362.18 €

1 29 Days 55160

575.50 €

1 29 Days 70160

716.37 €

1 29 Days 70200

528.07 €

1 29 Days 70250

809.77 €

1 29 Days 70400

809.74 €

1 29 Days 85160

1,001.98 €

1 29 Days 85200

1,231.71 €

1 29 Days 85250

1,255.16 €

1 29 Days 85400

Loading...

  1. 1

Basic information

Material Copper alloy with Special solid lubricant (embedded) Standard VDI 3357

Tech Support